This Application will be decommissioned as of January 7th 2025

KTB0404FA |
Schneider-Electric
 
KTB0404FA picture- web-product-data-sheet
KTB0404FA
End cover, Canalis KT, for additional run component, 4000A for Canalis KTA, 5000A for Canalis KTC
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type End cover
Device short name KTB
Accessory / separate part category Trunking accessory
Device application Jointing
Complementary
Mounting location Side of trunking
Mounting mode By screws
Mounting support Trunking
Standards IEC 61439-6
Offer type Spare part
Width 83 mm
Depth 206 mm
Height 414 mm
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 40.4 cm
Package 1 Width 25.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 56.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No