This Application will be decommissioned as of January 7th 2025

KTB0404PE1 |
Schneider-Electric
 
KTB0404PE1 picture- web-product-data-sheet
KTB0404PE1
Reinforce protective earth (PER), Canalis KTA, KTC, 400mm length, 4 holes
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Earthing kit
Product compatibility Canalis KTA busbar trunking 800…5000 A
Canalis KTC busbar trunking 1000…6300 A
Range compatibility Prisma P interface and connection Canalis
Okken interface and connection Canalis
Accessory / separate part category Interface accessory
Complementary
Mounting location On interface
Number of mounting holes 4
Width 85 mm
Height 125 mm
Length 400 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 12.5 cm
Package 1 Length 40.0 cm
Package 1 Weight 2.85 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Take-back No