Schneider-Electric
 
KTB0404TT01 picture- web-product-data-sheet
KTB0404TT01
Sealing kit, Canalis KTA 4000A, KTC 5000A, busbar trunking 404mm height, for switchboard roofs
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Sealing kit
Product compatibility Canalis KTA busbar trunking 4000 A
Canalis KTC busbar trunking 5000 A
Accessory / separate part category Sealing accessory
Complementary
Mounting location Roof of enclosure
Mounting mode By screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.1 cm
Package 1 Width 0.5 cm
Package 1 Length 29.4 cm
Package 1 Weight 5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product