Schneider-Electric
 
KTB0404ZA4 picture- web-product-data-sheet
KTB0404ZA4
Supports, Canalis KTA 1000A to 4000A, KTC 1350A to 5000A, edgewise horizontal, support from the top, 2 parts
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Support
Product compatibility Canalis KTA busbar trunking 1000…4000 A
Canalis KTC busbar trunking 1350…5000 A
Accessory / separate part category Support accessory
Fixing device mounting Suspended on threaded rod
Busbar position Edgewise
Horizontal
Device composition Support
Distance between supports 3 m
Complementary
Length 186 mm
Width 69 mm
Height 86 mm
Net weight 3.8 kg
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 16.0 cm
Package 1 Length 8.3 cm
Package 1 Weight 3.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product