This Application will be decommissioned as of January 7th 2025

KTB0404ZA5 |
Schneider-Electric
 
KTB0404ZA5 picture- web-product-data-sheet
KTB0404ZA5
KT VERT FIXING BRACKED H404
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Fixing bracket
Device short name KTB
Range compatibility Canalis KT trunking
Accessory / separate part category Support accessory
Fixing device mounting Wall mounting
Complementary
Width 325 mm
Depth 63 mm
Height 483 mm
Standards IEC 60439-2
IEC 61439-6
Net weight 12.58 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product