Schneider-Electric
 
KTB0510BC01 picture- web-product-data-sheet
KTB0510BC01
Cable box, Canalis KTA 3200A/4000A, Canalis KTC 4000A/5000A, for straight feed unit, height 510mm
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Cable box
Device short name KTB
Accessory / separate part category Protection accessory
Complementary
Width 545 mm
Depth 500 mm
Height 510 mm
Product weight 19 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 54.5 cm
Package 1 Width 50.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 21.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins