This Application will be decommissioned as of January 7th 2025

KTB0510CR1 |
Schneider-Electric
 
KTB0510CR1 picture- web-product-data-sheet
KTB0510CR1
Feed unit protective cover, Canalis KTA 3200-4000A, KTC 4000-5000A, LV switchboard horizontal incomer, made to measure
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Protective cover
Product compatibility Canalis KTA busbar trunking 3200…4000 A
Canalis KTC busbar trunking 4000…5000 A
Accessory / separate part category Protection accessory
Incomer position Horizontal
Complementary
Mounting mode By screws
Length 440…2000 mm
Height 590…800 mm
Width 233 mm
Net weight 12 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 80.0 cm
Package 1 Width 200.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 51.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Take-back No