Schneider-Electric
 
KTB0510CR3 picture- web-product-data-sheet
KTB0510CR3
Feed unit protective cover, Canalis KTA 3200-4000A, KTC 4000-5000A, LV switchboard vertical incomer, 100 to 400mm height
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Protective cover
Product compatibility Canalis KTA busbar trunking 3200…4000 A
Canalis KTC busbar trunking 4000…5000 A
Accessory / separate part category Protection accessory
Incomer position Vertical
Complementary
Mounting mode By screws
Length 440…950 mm
Height 100…400 mm
Width 510 mm
Net weight 17 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 6 cm
Package 1 Length 5 cm
Package 1 Weight 17.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product