Schneider-Electric
 
KTB0510CS0 picture- web-product-data-sheet
KTB0510CS0
Flexible vertical protective cover, Canalis KTA 3200/4000A, Canalis KTC 4000/5000A, for straight feed unit, depth 510mm
Schneider Electric
Characteristics
Main
Range Canalis
Product name KT
Product or component type Flexible protective cover
Device short name KTB
Accessory / separate part category Protection accessory
Length 545 mm
Complementary
Mounting mode By screws
Depth 510 mm
Height 500…950 mm
Net weight 19 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 45.0 cm
Package 1 Width 62.0 cm
Package 1 Length 52.0 cm
Package 1 Weight 19.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins