Schneider-Electric
 
KTB0630CB5 picture- web-product-data-sheet
KTB0630CB5
Bolted tap-off unit, Canalis KT, with ComPacT NSX400/NSX630 circuit breaker, 400A/630A, 3L+PEN, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KT busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KT busbar trunking with KS type plug-in
[Ie] rated operational current 400…630 A at 35 °C
Protection type Circuit breaker: NSX400...630
Provided equipment Circuit-breaker to be ordered separately
Mounting mode Bolt-on
Tap-off unit polarity 3L+PEN
Complementary
Device application High power distribution
[Ue] rated operational voltage 500 V
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 500 V
Network frequency 50/60 Hz
Control type Rotary handle
Electrical connection Bolted connection 300 mm² (x3) - for L/N
Bolted connection 150 mm² (x1) - for PE
Door/cover opening side Front
Standards IEC 61439-1
IEC 61439-6
Colour White (RAL 9001)
18 mm pitches 48
Width 860 mm
Depth 300 mm
Height 350 mm
Net weight 35 kg
Environment
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 42.0 cm
Package 1 Width 91.0 cm
Package 1 Length 35.0 cm
Package 1 Weight 40.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins