Schneider-Electric
 
KTB0630HF3 picture- web-product-data-sheet
KTB0630HF3
Bolted tap-off unit, Canalis KT, with switch disconnector for DIN fuse size T3, 630A, 3L+PE, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KT busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KT busbar trunking with KS type plug-in
[Ie] rated operational current 630 A at 35 °C
Protection type Switch-disconnector fuse: DIN fuse, size T3 - 630 A
Provided equipment Switch disconnector
Mounting mode Bolt-on
Tap-off unit polarity 3L+PE
Complementary
Device application High power distribution
[Ue] rated operational voltage 500 V
[Ui] rated insulation voltage 500 V
Network frequency 50/60 Hz
Control type Rotary handle
Electrical connection Bolted connection 300 mm² (x3) - for L/N
Bolted connection 150 mm² (x1) - for PE
Door/cover opening side Front
Standards IEC 61439-1
IEC 61439-6
Colour White (RAL 9001)
18 mm pitches 62
Width 1108 mm
Depth 300 mm
Height 480 mm
Net weight 54 kg
Environment
IP degree of protection IP31 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.0 cm
Package 1 Width 47.7 cm
Package 1 Length 110.0 cm
Package 1 Weight 60.0 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins