Schneider-Electric
 
KTB1000CB3 picture- web-product-data-sheet
KTB1000CB3
Bolted tap-off unit, Canalis KT, with ComPact NS800/NS1000 circuit breaker, 800A/1000A, 3L+PE, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KT busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KT busbar trunking with KS type plug-in
[Ie] rated operational current 800…1000 A at 35 °C
Protection type Circuit breaker: NS800...1000
Provided equipment Circuit-breaker to be ordered separately
Mounting mode Bolt-on
Tap-off unit polarity 3L+PE
Complementary
Device application High power distribution
[Ue] rated operational voltage 500 V
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 500 V
Network frequency 50/60 Hz
Control type Rotary handle
Electrical connection Bolted connection 300 mm² (x4) - for L/N
Bolted connection 200 mm² (x1) - for PE
Door/cover opening side Front
Standards IEC 61439-1
IEC 61439-6
Colour White (RAL 9001)
18 mm pitches 63
Width 1130 mm
Depth 330 mm
Height 550 mm
Net weight 45 kg
Environment
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 45.0 cm
Package 1 Width 55.0 cm
Package 1 Length 118.0 cm
Package 1 Weight 50.0 kg