Schneider-Electric
 
KZ01R picture- web-product-data-sheet
KZ01R
Legend holder for cam switch, Harmony K, blank legend, for circular head Ø 29mm
Schneider Electric
Characteristics
Main
Range of product Harmony Series K1/K2
Accessory / separate part designation Legend holder with blank legend plate
Accessory / separate part type Legend holder
Accessory / separate part category Marking accessories
Accessory / separate part destination Ø 29 mm collar
Quantity per set Set of 5
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 8.5 cm
Package 1 Length 10 cm
Package 1 Weight 6 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months