Schneider-Electric
 
KZ18 picture- web-product-data-sheet
KZ18
Harmony K, Legend for cam switch, use with circular Ø 29 mm plastic head, 45X45mm, metallic, unmarked
Schneider Electric
Characteristics
Main
Accessory / separate part destination Ø 22 mm hole mounting head with plastic bezel
Range of product Harmony Series K
Accessory / separate part category Marking accessory
Accessory / separate part type Legend
Product or component type Blank legend
Marking Unmarked metallic background
Label dimensions 45 x 45 mm
Quantity per set Set of 20
Complementary
Net weight 0.003 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 4.200 cm
Package 1 Length 4.200 cm
Package 1 Weight 1.500 g
Unit Type of Package 2 BAG
Number of Units in Package 2 20
Package 2 Height 2.000 cm
Package 2 Width 10.100 cm
Package 2 Length 10.100 cm
Package 2 Weight 30.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 200
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 466.000 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months