Schneider-Electric
 
KZ18043 picture- web-product-data-sheet
KZ18043
Legend for cam switch, Harmony K, use 22mm hole mounting heads, 45X45mm, metallic color, marked 0 - 3, 45 degree
Schneider Electric
Characteristics
Main
Accessory / separate part destination Ø 22 mm hole mounting head with plastic bezel
Range of product Harmony Series K
Accessory / separate part category Marking accessory
Accessory / separate part type Legend
Product or component type Marked legend
Marking 0...3, switching positions: 0 to 135° (each 45°) black metallic background
Label dimensions 45 x 45 mm
Quantity per set Set of 1
Complementary
Net weight 0.003 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 4.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 6.500 cm
Package 2 Width 12.500 cm
Package 2 Length 18.500 cm
Package 2 Weight 197.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months