This Application will be decommissioned as of January 7th 2025

KZ18044 |
Schneider-Electric
 
KZ18044 picture- web-product-data-sheet
KZ18044
Legend for cam switch, Harmony K, use 22mm hole mounting heads, 45X45mm, metallic color, marked 0-4, 45 degree
Schneider Electric
Characteristics
Main
Accessory / separate part destination Ø 22 mm hole mounting head with plastic bezel
Range of product Harmony Series K
Accessory / separate part category Marking accessory
Accessory / separate part type Legend
Product or component type Marked legend
Marking 0...4, switching positions: 0 to 180° (each 45°) black metallic background
Label dimensions 45 x 45 mm
Quantity per set Set of 1
Complementary
Net weight 0.003 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 113.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months