Schneider-Electric
 
KZ18913L picture- web-product-data-sheet
KZ18913L
legend for cam switch 0 to 2 - 45 x 45 mm
Schneider Electric
Characteristics
Main
Accessory / separate part destination Multi-fixing head
Range of product Harmony Series K
Accessory / separate part category Marking accessory
Accessory / separate part type Legend
Product or component type Marked legend
Marking 0...2, switching positions: 0° - 90° - 120° black black background
Label dimensions 45 x 45 mm
Quantity per set Set of 1
Complementary
Net weight 0.003 kg
Contractual warranty
Warranty 18 months