Schneider-Electric
 
KZ18931FL picture- web-product-data-sheet
KZ18931FL
legend for cam switch ARRET-MARCHE - 45 x 45 mm
Schneider Electric
Characteristics
Main
Accessory / separate part destination Multi-fixing head
Range of product Harmony Series K
Accessory / separate part category Marking accessory
Accessory / separate part type Legend
Product or component type Marked legend
Marking ARRET-MARCHE, switching positions: 0 to 90° (each 90°) black black background
Label dimensions 45 x 45 mm
Quantity per set Set of 1
Complementary
Net weight 0.003 kg
Contractual warranty
Warranty 18 months