This Application will be decommissioned as of January 7th 2025

KZ19093 |
Schneider-Electric
 
KZ19093 picture- web-product-data-sheet
KZ19093
legend for cam switch 0 - 1 - 45 x 45 mm
Schneider Electric
Characteristics
Main
Accessory / separate part destination Ø 22 mm hole mounting head with plastic bezel
Range of product Harmony Series K
Accessory / separate part category Marking accessory
Accessory / separate part type Legend
Product or component type Marked legend
Marking 0 - 1, switching positions: 0 to 90° (each 90°) black yellow background
Label dimensions 45 x 45 mm
Quantity per set Set of 1
Complementary
Net weight 0.003 kg
Contractual warranty
Warranty 18 months