Schneider-Electric
 
KZ2 picture- web-product-data-sheet
KZ2
Legend holder for cam switch, Harmony K, legend, marked 2-0-1, for circular head 29mm
Schneider Electric
Characteristics
Main
Range of product Harmony Series K1/K2
Accessory / separate part designation Legend holder with marked legend plate
Accessory / separate part type Legend holder
Accessory / separate part category Marking accessories
Accessory / separate part destination Ø 29 mm collar
Marking 2 - 0 - 1
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 3.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 2.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months