Schneider-Electric
 
KZ21637 picture- web-product-data-sheet
KZ21637
legend for cam switch delta - Y - 0 - Y - delta - 60 x 60 mm
Schneider Electric
Characteristics
Main
Accessory / separate part destination Ø 22 mm hole mounting head with plastic bezel
Range of product Harmony Series K
Accessory / separate part category Marking accessory
Accessory / separate part type Legend
Product or component type Marked legend
Marking Delta - Y - 0 - Y - delta, switching positions: 0 to 300° (each 60°) xpt 180° black metallic background
Label dimensions 60 x 60 mm
Quantity per set Set of 1
Complementary
Product weight 0.005 kg
Contractual warranty
Warranty 18 months