Schneider-Electric
 
KZ27 picture- web-product-data-sheet
KZ27
handle 34 mm old shape - black - set of 5
Schneider Electric
Characteristics
Main
Range of product Harmony K
Accessory / separate part designation Old shape handle
Accessory / separate part type Handle
Accessory / separate part category Replacement parts
Accessory / separate part destination Cam switch
Colour Black
Length 34 mm
Sale per indivisible quantity 5
Complementary
Net weight 0.007 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 9 cm
Package 1 Length 10 cm
Package 1 Weight 8 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months