Schneider-Electric
 
KZ42H picture- web-product-data-sheet
KZ42H
handle 42 mm new shape - red - set of 5
Schneider Electric
Characteristics
Main
Range of product Harmony K
Accessory / separate part designation New shape handle
Accessory / separate part type Handle
Accessory / separate part category Replacement parts
Accessory / separate part destination Cam switch
Colour Red
Length 42 mm
Sale per indivisible quantity 5
Complementary
Net weight 0.009 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months