Schneider-Electric
 
KZ51 picture- web-product-data-sheet
KZ51
shaft coupler 8 mm square, l=60 mm - set of 3
Schneider Electric
Characteristics
Main
Range of product Harmony K
Product or component type Shaft coupler
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part destination Square shaft 8 mm
Length 60 mm
Sale per indivisible quantity 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 6 cm
Package 1 Length 7 cm
Package 1 Weight 24 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov