Schneider-Electric
 
KZ52 picture- web-product-data-sheet
KZ52
shaft coupler 6 mm square, l=26 mm - set of 3
Schneider Electric
Characteristics
Main
Range of product Harmony K
Product or component type Shaft coupler
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part destination Square shaft 6 mm
Length 26 mm
Sale per indivisible quantity 3
Complementary
Net weight 0.007 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 2.5 cm
Package 1 Length 7 cm
Package 1 Weight 7 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months