Schneider-Electric
 
KZ67 picture- web-product-data-sheet
KZ67
IP 65 seal for 90 x 90 mm front plate and front mounting cam switch - set of 5
Schneider Electric
Characteristics
Main
Range of product Mini-VARIO
Accessory / separate part designation Seal
Accessory / separate part type Seal
Accessory / separate part category Protection accessories
Product compatibility V3
Accessory / separate part destination Switch disconnector with front plate 90 x 90 mm
Sale per indivisible quantity 5
Complementary
Net weight 0.064 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 12 cm
Package 1 Length 12 cm
Package 1 Weight 12 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months