Schneider-Electric
 
KZ80 picture- web-product-data-sheet
KZ80
IP 65 door plate 45 x 45 mm with seal - set of 5
Schneider Electric
Characteristics
Main
Range TeSys
Device short name KZ
Product or component type Mounting plate
Accessory / separate part category Mounting and fixing accessories
Product compatibility V4
V5
V6
V3
Quantity per set Set of 5
Complementary
Fixing mode By 4 screws
Net weight 10 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10 cm
Package 1 Length 7 cm
Package 1 Weight 42 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins