Schneider-Electric
 
KZ91H picture- web-product-data-sheet
KZ91H
Cam switch installation kit,mounting plate, HarmonyK, 45x45mm front plate, 35mm black handle,2 fixing screws
Schneider Electric
Characteristics
Main
Range of product Harmony K
Accessory / separate part designation Cam switch installation kit
Accessory / separate part type Mounting kit
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination For mounting a cam switch on a distribution panel
Kit composition Mounting plate
45 x 45 mm front plate
2 fixing screws
35 mm black handle KZ27H
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 2.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 22.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months