This Application will be decommissioned as of January 7th 2025

LA1LB019 |
Schneider-Electric
 
LA1LB019 picture- web-product-data-sheet
LA1LB019
auxiliary contact block - 1 NO + 2 NC - screw-clamps terminals
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 14.5 cm
Package 1 Length 10 cm
Package 1 Weight 115 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration