Schneider-Electric
LA1LC001 picture- web-product-data-sheet
LA1LC001
TeSys integral - signalling contact blocks - 1 NC
Schneider Electric
TODAY
NOV 01, 2024
End of Commercialization
DEC 30, 2020
Main
Range TeSys
Device short name LA1LC
Product or component type Signalling contact blocks
Product compatibility LD4
LD5
LD1
Range compatibility TeSys TeSys Integral contactor breaker
Auxiliary contacts operation Instantaneous
Pole contact composition 1 NC
Connections - terminals Screw clamp terminals 2 cable(s) 1…2.5 mm²
Complementary
Mounting location Left side
Right side
[Ui] rated insulation voltage 250 V conforming to IEC 60947-5-1
[Ue] rated operational voltage 690 V AC 50/60 Hz for control circuit
[Ith] conventional free air thermal current 3 A
Minimum switching current 10 mA for control circuit
Minimum switching voltage 17 V for control circuit
Rated operational power in VA 120 VA at 220 V AC-15 - electrical durability: 200000 cycles - for control circuit
160 VA at 110…127 V AC-15 - electrical durability: 200000 cycles - for control circuit
200 VA at 220 V AC-15 - electrical durability: 200000 cycles - for control circuit
500 VA at 220 V AC-15 - electrical durability: 200000 cycles - for control circuit
600 VA at 110…127 V AC-15 - electrical durability: 200000 cycles - for control circuit
750 VA at 220 V AC-15 - electrical durability: 200000 cycles - for control circuit
875 VA at 110…127 V AC-15 - electrical durability: 200000 cycles - for control circuit
90 VA at 110…127 V AC-15 - electrical durability: 200000 cycles - for control circuit
Rated operational power in W 100 W at 24 V DC-13 - electrical durability: 200000 cycles - for control circuit
100 W at 48 V DC-13 - electrical durability: 200000 cycles - for control circuit
50 W at 24 V DC-13 - electrical durability: 200000 cycles - for control circuit
50 W at 48 V DC-13 - electrical durability: 200000 cycles - for control circuit
75 W at 24 V DC-13 - electrical durability: 200000 cycles - for control circuit
75 W at 48 V DC-13 - electrical durability: 200000 cycles - for control circuit
Width 11 mm
Net weight 0.035 kg
Environment
Environmental characteristic Standard environment
IP degree of protection IP10 conforming to CSA
IP10 conforming to UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.5 cm
Package 1 Length 6 cm
Package 1 Weight 28 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months