Schneider-Electric
LA1LC010 picture- web-product-data-sheet
LA1LC010
Auxiliary contact, TeSys integral, 2NO + 1NC + 3C C/O, Right side
Schneider Electric
TODAY
OCT 31, 2024
End of Commercialization
DEC 06, 2023
Main
Range TeSys
Device short name LA1LC
Product or component type Auxiliary contact
Complementary
Range compatibility TeSys TeSys Integral contactor breaker
Mounting location Right side
Auxiliary contacts operation Instantaneous
Pole contact composition 2 NO + 1 NC for contactor state
1 C/O for control knob in any position other than auto
1 C/O for tripped
1 C/O for tripped on short-circuit
[Ui] rated insulation voltage 690 V
[Ith] conventional free air thermal current 6 A
Connections - terminals Screw clamp terminals 2 cable(s) 1.5 mm²
Screw clamp terminals 1 cable(s) 2.5 mm²
Net weight 0.28 kg
Environment
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 18.2 cm
Package 1 Length 12.5 cm
Package 1 Weight 358.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 13
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.982 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months