Schneider-Electric
LA1LC012 picture- web-product-data-sheet
LA1LC012
Auxiliary contact, TeSys integral, 4NO + 1NC, Right side
Schneider Electric
TODAY
OCT 31, 2024
End of Commercialization
DEC 06, 2023
Main
Range TeSys
Device short name LA1LC
Product or component type Auxiliary contact
Complementary
Range compatibility TeSys TeSys Integral contactor breaker
Mounting location Right side
Auxiliary contacts operation Instantaneous
Pole contact composition 2 NO + 1 NC for contactor state
1 NO for tripped
1 NO for tripped on short-circuit
[Ui] rated insulation voltage 690 V
[Ith] conventional free air thermal current 6 A
Connections - terminals Screw clamp terminals 2 cable(s) 1.5 mm²
Screw clamp terminals 1 cable(s) 2.5 mm²
Net weight 0.22 kg
Environment
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 18.000 cm
Package 1 Length 12.500 cm
Package 1 Weight 284.900 g
Unit Type of Package 2 S02
Number of Units in Package 2 18
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.382 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months