This Application will be decommissioned as of January 7th 2025

LA1LC0129 |
Schneider-Electric
LA1LC0129 picture- web-product-data-sheet
LA1LC0129
TeSys integral - auxiliary contact - 4 NO + 1 NC
Schneider Electric
Main
Range TeSys
Device short name LA1LC
Product or component type Auxiliary contact
Device application Control
Complementary
Range compatibility TeSys TeSys Integral contactor breaker
Mounting location Right side
Auxiliary contacts operation Instantaneous
Pole contact composition 2 NO + 1 NC for contactor state
1 NO for tripped
1 NO for tripped on short-circuit
[Ui] rated insulation voltage 690 V
[Ith] conventional free air thermal current 6 A
Connections - terminals Screw clamp terminals 2 cable(s) 1.5 mm²
Screw clamp terminals 1 cable(s) 2.5 mm²
Net weight 0.22 kg
Environment
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 18 cm
Package 1 Length 12.5 cm
Package 1 Weight 302 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins