Schneider-Electric
LA1LC020 picture- web-product-data-sheet
LA1LC020
Auxiliary contact, TeSys integral, 2NO + 1NC, Right side
Schneider Electric
TODAY
NOV 02, 2024
End of Commercialization
DEC 06, 2023
Main
Range TeSys
Device short name LA1LC
Product or component type Auxiliary contact
Complementary
Range compatibility TeSys TeSys Integral contactor breaker
Mounting location Right side
Auxiliary contacts operation Instantaneous
Pole contact composition 2 NO + 1 NC for contactor state
[Ui] rated insulation voltage 690 V
[Ith] conventional free air thermal current 6 A
Connections - terminals Screw clamp terminals 2 cable(s) 1.5 mm²
Screw clamp terminals 1 cable(s) 2.5 mm²
Net weight 0.1 kg
Environment
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 8.0 cm
Package 1 Length 8.4 cm
Package 1 Weight 100.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 26
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.818 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months