Schneider-Electric
LA1LC052M picture- web-product-data-sheet
LA1LC052M
TeSys integral - remote electrical reset - 200...240 V AC
Schneider Electric
TODAY
NOV 01, 2024
End of Commercialization
MAR 31, 2021
Main
Range TeSys
Device short name LA1
Product or component type Remote electrical reset device
Product compatibility LD1
LD5
LD4
Range compatibility TeSys TeSys Integral contactor breaker
Complementary
[Uc] control circuit voltage 200...240 V AC 50/60 Hz
Net weight 0.32 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 8.8 cm
Package 1 Length 12 cm
Package 1 Weight 365 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months