Schneider-Electric
LA1LD180BD picture- web-product-data-sheet
LA1LD180BD
TeSys integral - interface module - solid state - 5...24 V DC
Schneider Electric
TODAY
NOV 02, 2024
End of Commercialization
DEC 22, 2020
Main
Range TeSys
Device short name LA1LD
Product or component type Interface module
Range compatibility TeSys TeSys Integral contactor breaker
Complementary
Output type Solid state
Mounting location On top of the integral unit
[Uc] control circuit voltage 5...24 V DC
Control circuit voltage limits 0.85...1.1 Uc DC
Connections - terminals Screw clamp terminal 1 cable(s) 1 mm²
Screw clamp terminal 2 cable(s) 2.5 mm²
[Ue] rated operational voltage 24...240 V AC 50/60 Hz
Net weight 0.11 kg
Environment
[Ith] conventional free air thermal current 63 A
Protection type Against reverse polarity
Overvoltage protection
IP degree of protection IP20 B conforming to IEC 60529
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 10.5 cm
Package 1 Length 10.7 cm
Package 1 Weight 167 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months