Schneider-Electric
LA1LD580BD picture- web-product-data-sheet
LA1LD580BD
Interface module, TeSys integral, 24 to 240VAC 50/60 Hz, control circuit of 24VDC, relay output
Schneider Electric
TODAY
NOV 28, 2024
End of Commercialization
SEP 22, 2023
Main
Range TeSys
Device short name LA1LD
Product or component type Interface module
Range compatibility TeSys TeSys Integral contactor breaker
Complementary
Output type Relay output
Mounting location On top of the integral unit
[Uc] control circuit voltage 24 V DC
Control circuit voltage limits 0.85...1.1 Uc DC
Connections - terminals Screw clamp terminal 1 cable(s) 1 mm²
Screw clamp terminal 2 cable(s) 2.5 mm²
[Ue] rated operational voltage 24...240 V AC 50/60 Hz
Net weight 0.11 kg
Environment
[Ith] conventional free air thermal current 63 A
Protection type Overvoltage protection
Against reverse polarity
IP degree of protection IP20 B conforming to IEC 60529
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 10.8 cm
Package 1 Length 10.8 cm
Package 1 Weight 170.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 17
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.222 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months