Schneider-Electric
 
LA4DE1E picture- web-product-data-sheet
LA4DE1E
TeSys Deca, suppressor module, varistor, 24...48V AC/DC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA4D
Product or component type Suppressor module
Product compatibility 3P LC1D80...D115
Complementary
Mounting mode By screws
Suppressor technology Varistor (peak limiting)
[Uc] control circuit voltage 24...48 V AC 50/60 Hz
Maximum peak voltage 2 Uc
Environment
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 4.2 cm
Package 1 Length 5.0 cm
Package 1 Weight 15.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 78
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.42 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months