Schneider-Electric
 
LA4FDP picture- web-product-data-sheet
LA4FDP
TeSys F - suppressor module - diodes - 125...250 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA4F
Product or component type Suppressor module
Product compatibility LC1F
Complementary
Mounting mode By clips
Suppressor technology Diodes
[Uc] control circuit voltage 125...250 V DC
Maximum peak voltage 1 Uc
Net weight 0.04 kg
Environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 5 cm
Package 1 Length 5 cm
Package 1 Weight 40 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months