Schneider-Electric
 
LA4FTP picture- web-product-data-sheet
LA4FTP
TeSys F - suppressor module - bidirectional diode - 127...240 V AC/DC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA4F
Product or component type Suppressor module
Product compatibility LC1F
Complementary
Mounting mode By clips
Suppressor technology Bidirectional peak limiting diode
[Uc] control circuit voltage 127...240 V AC
127...240 V DC
Maximum peak voltage 2...2.5 Uc
Net weight 0.04 kg
Environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 5.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 37.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 70
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.085 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months