Schneider-Electric
 
LA5F26550 picture- web-product-data-sheet
LA5F26550
TeSys F - arc chamber - 3 poles
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA5F
Product or component type Arc chamber
Complementary
Product compatibility LC1F265
CR1F265
Range compatibility TeSys TeSys F LC1F
TeSys TeSys F CR1F
Poles description 3P
Net weight 0.92 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 15.5 cm
Package 1 Length 24.0 cm
Package 1 Weight 1.053 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months