This Application will be decommissioned as of January 7th 2025

LA5F40050 |
Schneider-Electric
 
LA5F40050 picture- web-product-data-sheet
LA5F40050
TeSys F - arc chamber - 3 poles
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA5F
Product or component type Arc chamber
Complementary
Product compatibility LC1F400
CR1F400
Range compatibility TeSys TeSys F LC1F
TeSys TeSys F CR1F
Poles description 3P
Net weight 1.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 16.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 1.451 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months