This Application will be decommissioned as of January 7th 2025

LA5F400804 |
Schneider-Electric
 
LA5F400804 picture- web-product-data-sheet
LA5F400804
TeSys F - main contact set - 4P
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Main contact set
Complementary
Product compatibility CR1F4004
Poles description 4P
Net weight 2.7 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 8.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 1.376 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months