Schneider-Electric
 
LA5F63050 picture- web-product-data-sheet
LA5F63050
TeSys F - arc chamber - 3 poles
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA5F
Product or component type Arc chamber
Complementary
Product compatibility CR1F630
LC1F630S011
LC1F630
Range compatibility TeSys TeSys F LC1F
TeSys TeSys F CR1F
Poles description 3P
Net weight 3.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 21 cm
Package 1 Length 24.5 cm
Package 1 Weight 3.32 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months