Schneider-Electric
 
LA5F630803 picture- web-product-data-sheet
LA5F630803
TeSys F - main contact set - 3P
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Main contact set
Complementary
Product compatibility LC1F630
CR1F630
Poles description 3P
Net weight 6.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 15.500 cm
Package 1 Length 33.000 cm
Package 1 Weight 2.885 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.995 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months