Schneider-Electric
 
LA5F780803 picture- web-product-data-sheet
LA5F780803
TeSys F - main contact set - 3P
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Main contact set
Complementary
Product compatibility LC1F780
Poles description 3P
Net weight 13.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 15.5 cm
Package 1 Length 33 cm
Package 1 Weight 5.425 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months