Schneider-Electric
LA5FJ441 picture- web-product-data-sheet
LA5FJ441
CONTACT SET
Schneider Electric
TODAY
NOV 01, 2024
End of Commercialization
OCT 10, 2020
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 cm
Package 1 Width 24 cm
Package 1 Length 26 cm
Package 1 Weight 3.59 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information