Schneider-Electric
 
LA6DK20S picture- Schneider-electric
LA6DK20S
auxiliary latch block TeSys D - 575...600 V DC/AC 50...60 Hz
Telemecanique
Characteristics
Main
Range TeSys
Product or component type Mechanical latch block
Product compatibility LC1D80
LC1D95
LC1D115
LP1D80
LC1D150
[Uc] control circuit voltage 575/600 V AC 50/60 Hz
575/600 V DC
Complementary
Mounting location Front side
Tripping control Electrical
Manual
[Ui] rated insulation voltage 690 V conforming to IEC 60947-5-1
Power required in VA 25 for AC circuit
Power required in W 30 W for DC circuit
Mechanical durability 500000 cycles
Maximum operating rate 1200 cyc/h
On-load factor 10 %
Net weight 0.09 kg
Environment
Product certifications UL
CSA
IP degree of protection IP2x conforming to VDE 0106
Protective treatment TH conforming to IEC 60068
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…80 °C
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months