Schneider-Electric
 
LA7D1020 picture- web-product-data-sheet
LA7D1020
TeSys Deca thermal overload relays, adapter for door mounting
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Adapter
Device short name LA7D
Accessory / separate part category Mounting accessory
Product compatibility LR3D33..
LRD15..
LR3D35..
LR2D
LR3D15..
LRD33..
Complementary
Net weight 0.005 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.33 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months