This Application will be decommissioned as of January 7th 2025

LA7D903 |
Schneider-Electric
 
LA7D903 picture- web-product-data-sheet
LA7D903
clip-on marker holder, 8x18mm, set of 100
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA7D
Product or component type Marker holder
Accessory / separate part category Marking accessory
Product compatibility LR3D35..
LRD15..
LRD43..
LRD33..
LR2D
LR3D15..
LR3D43..
Quantity per set Set of 100
Complementary
Mounting location Front
Mounting mode Snap-in
Height 18 mm
Width 8 mm
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 0.700 cm
Package 1 Length 1.700 cm
Package 1 Weight 0.200 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 2.000 cm
Package 2 Width 7.000 cm
Package 2 Length 8.000 cm
Package 2 Weight 22.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 40000
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 8.941 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months